2. Systems
  3. IoT Actuators

AKRB24-IP



Learn More
Back to product category
AKRB24-IP

AKRB24-IP

Valve Actuator, Electronic fail-safe, AC/DC 24 V, Modulating, Communicative, Hybrid, Cloud, Cloud
BACnet/IP
Modbus TCP

List Price
C$2,020.00
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
13 W
Power Consumption (Holding)
8.5 W
Power Consumption For Wire Sizing
21 VA
Torque
180 in-lb [20 Nm]
Control Type
  • BACnet/IP
  • Modbus TCP
  • Cloud
Direction Of Motion Motor
selectable with switch 0/1
Direction of Rotation (Fail-Safe)
Reversible with switch
Manual Override
External push button
Angle of Rotation
90°
Running Time (Motor)
150 s / 90°
Running Time range (Motor)
70...220 s
Running Time (Fail-safe)
<35 s
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-22...122°F [-30...50°C]
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download

System integration

Current documents

  • Download
  • Download

Software/Apps