3. Zone Valves

Z2100QS-K



Learn More
Back to product category
Z2100QS-K

Z2100QS-K

ZoneTight™ (QCV), DN 1" [25], 2-way, Cv 8.2 

List Price
C$159.00
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
8.2 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Sweat
Trim
Chrome plated brass
Valve Size
1" [25]
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
FO15010

FO15010

Flow orifice, 1/2" for 1.0 GPM, for Belimo ZoneTight™

List Price: C$235.00
Your Price: ...
Add to Project List
FO15025

FO15025

Flow orifice, 1/2" for 2.5 GPM, for Belimo ZoneTight™

List Price: C$235.00
Your Price: ...
Add to Project List
FO15055

FO15055

Flow orifice, 1/2" for 5.5 GPM, for Belimo ZoneTight™

List Price: C$235.00
Your Price: ...
Add to Project List
FO20100

FO20100

Flow orifice, 3/4" for 10.0 GPM, for Belimo ZoneTight™

List Price: C$259.00
Your Price: ...
Add to Project List
FO25210

FO25210

Flow orifice, 1", for 21.0 GPM
for Belimo ZoneTight™

List Price: C$284.00
Your Price: ...
Add to Project List
ZCQ-E

ZCQ-E

Stem extension CQ

List Price: C$55.00
Your Price: ...
Add to Project List
ZCQB-FL

ZCQB-FL

Manual flow setter, for Belimo ZoneTight™

List Price: C$124.00
Your Price: ...
Add to Project List
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)

List Price: C$48.00