3. Zone Valves

ZONE215S-10



Learn More
Back to product category
ZONE215S-10

ZONE215S-10

Zone Valve (ZV), DN 1/2" [15], 2-way, Cv 1 

List Price
C$162.00
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
1 
Fluid
Chilled or hot water, up to 50% glycol
Fluid temperature
32...212°F [0...100°C]
Body Pressure Rating
300 psi
End Fitting
Sweat