3. Zone Valves

ZONE315N-25



Learn More
Back to product category
ZONE315N-25

ZONE315N-25

Zone Valve (ZV), DN 1/2" [15], 3-way, Cv 2.5 

List Price
C$219.00
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
2.5 
Fluid
Chilled or hot water, up to 50% glycol
Fluid temperature
32...212°F [0...100°C]
Body Pressure Rating
300 psi