3. Zone Valves

ZONE315S-10



Learn More
Back to product category
ZONE315S-10

ZONE315S-10

Zone Valve (ZV), DN 1/2" [15], 3-way, Cv 1 

List Price
C$204.00
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
3-way
Cv
1 
Fluid
Chilled or hot water, up to 50% glycol
Fluid temperature
32...212°F [0...100°C]
Body Pressure Rating
300 psi
End Fitting
Sweat
Trim
Stainless steel
Valve Size
0.5" [15]