22ADP-18QA



Learn more
Back to product category
22ADP-18QA

22ADP-18QA

Air differential pressure sensor, -150...250 Pa, Auto-Zero, 0...5 V, 0...10 V, 4...20 mA
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
A-22AP-A02

A-22AP-A02

Duct connector, Metal, L 40 mm, Tube connection 5 mm

Add to Project List
Please contact your local Sales Representative for ordering.
A-22AP-A04

A-22AP-A04

Duct connector, Metal, L 100 mm, Tube connection 5 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L200

EXT-AC-L200

Airflow volume probe 200 mm for rectangular duct, min. 2 m/s, Probe length 200 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L250

EXT-AC-L250

Airflow volume probe 250 mm for rectangular duct, min. 2 m/s, Probe length 250 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L300

EXT-AC-L300

Airflow volume probe 300 mm for rectangular duct, min. 2 m/s, Probe length 300 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L400

EXT-AC-L400

Airflow volume probe 400 mm for rectangular duct, min. 2 m/s, Probe length 400 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L500

EXT-AC-L500

Airflow volume probe 500 mm for rectangular duct, min. 2 m/s, Probe length 500 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L600

EXT-AC-L600

Airflow volume probe 600 mm for rectangular duct, min. 2 m/s, Probe length 600 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-L700

EXT-AC-L700

Airflow volume probe 700 mm for rectangular duct, min. 2 m/s, Probe length 700 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R100

EXT-AC-R100

Airflow volume probe 100 mm for round duct, min. 2 m/s, Probe length 100 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R125

EXT-AC-R125

Airflow volume probe 125 mm for round duct, min. 2 m/s, Probe length 125 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R160

EXT-AC-R160

Airflow volume probe 160 mm for round duct, min. 2 m/s, Probe length 160 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R200

EXT-AC-R200

Airflow volume probe 200 mm for round duct, min. 2 m/s, Probe length 200 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R250

EXT-AC-R250

Airflow volume probe 250 mm for round duct, min. 2 m/s, Probe length 250 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R315

EXT-AC-R315

Airflow volume probe 315 mm for round duct, min. 2 m/s, Probe length 315 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R400

EXT-AC-R400

Airflow volume probe 400 mm for round duct, min. 2 m/s, Probe length 400 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R500

EXT-AC-R500

Airflow volume probe 500 mm for round duct, min. 2 m/s, Probe length 500 mm

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-R630

EXT-AC-R630

Airflow volume probe 630 mm for round duct, min. 2 m/s, Probe length 630 mm
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
Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
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
Differential pressure
Output signal
  • 0...5 V
  • 0...10 V
  • 4...20 mA
Measuring range pressure
-150...250 Pa
Measuring range pressure
-0.6...1 inch WC
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Output signal active note
Output 0...5/10 V selectable with switch