• Hoone omanikud
    • HVAC-i spetsialistid
    • Ressursid
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
    • Hoone omanikud
    • HVAC-i spetsialistid
    • Ressursid
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
  3. Ventiiliajamid

JRCA-S2-T



Learn more
Back to product category
JRCA-S2-T

JRCA-S2-T

Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
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
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • View now
  • Download

Tender texts

  • Download

CAD / BIM

BIM / Revit

  • Download

CAD download / 3D viewer

  • View now

Success stories

  • Download
  • Download
  • Download
  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

ZJR01

ZJR01

Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...150

Add to Project List
Please contact your local Sales Representative for ordering.
ZJR03

ZJR03

Position indicator and tappet shaft, F05, square 45° offset, SW 14, DN 50...100

Add to Project List
Please contact your local Sales Representative for ordering.
ZJR20

ZJR20

Hand crank for JR actuator

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR02

ZPR02

Tappet shaft, F07, square 45° offset, SW 17

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR05

ZPR05

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR06

ZPR06

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR08

ZPR08

Adapter kit with spacer ring, F07, square 45° offset, SW 17

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR09

ZPR09

RetroFIT+ adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR10

ZPR10

RetroFIT+ adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR11

ZPR11

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR12

ZPR12

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR13

ZPR13

RetroFIT+ adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 11

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR14

ZPR14

RetroFIT+ adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 12.7

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR15

ZPR15

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 11

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR16

ZPR16

RetroFIT+ adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 13

Add to Project List
Please contact your local Sales Representative for ordering.
ZRI-001

ZRI-001

Spacer ring, F04/F05, Height 22 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZRI-002

ZRI-002

Spacer ring, F05/F07, Height 23.5 mm

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

How-To: Commissioning 2-way open/close BFV

With the commissioning workflow for PR actuators, application-dependent, predefined settings can be selected easily and quickly and then written to the actuator. The PRCA-S2-T-.. actuators are programmed at the factory for 2-way open/close applications. This means that no adjustments need to be made for the use as a 2-way open/close butterfly valve. However, if the most important parameters need to be reset later to ensure the proper functioning in 2-way open/close applications, this can be easily done using the commissioning workflow. The necessary parameters can be adjusted in just a few steps using the commissioning workflow. The adjusted parameters include setting the maximum position (opening angle) to 100% and the control to open/close, 3-point.

 

Play now Share via email

Butterfly valves for control applications

Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

Play now Share via email

How-To: Wiring JR actuators for IP66/67 & NEMA4X

Learn how fast and easy the wiring of the JR actuator can be done and how to make sure the actuator is fit for harsh surroundings.

Play now Share via email

Product Launch – New Generation Butterfly Control Valve

Learn more about our new control butterfly valves at the product launch event

Play now Share via email

How-To: Replacing DR with JR actuator – Open/Close Wiring

​​​​​​Learn how to replace the DR actuator with its successor model JR in an existing installation.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
20 W
Power consumption (holding)
7 W
Power Consumption For Wire Sizing
with 24 V 20 VA / with 240 V 55 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 0.5...2.5 mm², copper conductors only
Connection Auxilary Switch
Terminals 0.5...2.5 mm², copper conductors only
Control type
  • Open/close
  • 3-point
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X