P-22RTM-1U00A-2
Room sensor / Room operating unit CO₂ / Humidity / Temperature active, NFC, Modbus, BACnet, Belimo Display App and LED, PC, white, RAL 9003
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Configuring the CO2 Indicator LED
A three-color LED indicates the current CO2 concentration in the room. The thresholds can be easily adjusted via the Assistant app. If required, the CO2 traffic light function can also be completely deactivated.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- CO₂
- Temperature
- Humidity
- Output signal
-
- Modbus
- BACnet
- Measuring range CO₂
- 0...2000 ppm
- Measuring range humidity
- 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
-
- Modbus RTU
- BACnet MS/TP
- MP-Bus
- Display type
- Belimo Display App and LED