22PF-1UM
Flow sensor, AC/DC 24 V, DN 125, FS 41.7 l/s
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
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
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
- Electrical connection
- Cable
- Measured values
-
- Flow
- Temperature
- Output signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- Full Scale
- 41.7 l/s
- Communication
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V or user defined
- Output signal active note
-
- DC 0...10 V (factory setting), selectable via NFC
- min. resistance 10 kΩ
- Fluid
- Water, water with glycol up to max. 60% vol.
- Valve size
- 125 mm
- Valve size
- 5 inch