3. Įleidžiami jutikliai (vandens)

22WP-117



Learn more
Back to product category
22WP-117

22WP-117

Pressure sensor liquids, 0...16 bar, 0...230 psi, active, 0...10 V
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
A-22WP-A02

A-22WP-A02

Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

EXT-MR-249184

EXT-MR-249184

Connecting cable, 1.5 m, for 22WP-.. / 22WDP-..

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-MR-249185

EXT-MR-249185

Connecting cable, 5 m, for 22WP-.. / 22WDP-..
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
Connector plug
Measured values
Relative pressure
Output signal
0...10 V
Measuring range pressure
0...16 bar
Measuring range pressure
0...230 psi
Output Voltage [Range]
1 x 0...10 V, min. resistance 5 kΩ