3. Priedai

SBG24



Back to product category
SBG24

SBG24

Range controller for wall mounting
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
AC 24 V
Power consumption (running)
1 W
Power Consumption For Wire Sizing
1.5 VA
Connection Supply Control
Terminals 4 mm²
Protection category
IP40
Ambient Temperature
-20...50°C [-4...122°F]