VNR24A-LP1



Learn more
Back to product category
VNR24A-LP1

VNR24A-LP1

Rotary actuator, 10 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 90 s (45...170 s), IP40
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
Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4.5 W
Power consumption (holding)
1.2 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 6x 0.5 mm², FRNC (halogen-free)
Connection Ethernet
RJ45 socket
Torque
10 Nm
Control type
  • BACnet/IP
  • Modbus TCP
  • Cloud
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Running time motor variable
45...170 s
Protection category
IP40
Ambient Temperature
-30...50°C [-22...122°F]