2. Jutikliai / matuokliai
  3. Patalpos valdikliai

P-22RTH-1U00A-2B



Learn more
Back to product category
P-22RTH-1U00A-2B

P-22RTH-1U00A-2B

Room sensor Humidity / Temperature active, NFC, Modbus, BACnet, Belimo Display App, PC, black, RAL 9005
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
  • Product videos
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
System integration

Current documents
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
Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Output signal
  • Modbus
  • BACnet
Measuring range humidity
0...100% RH
Measuring range temperature
0...50°C [32...122°F]
Communication
  • Modbus RTU
  • BACnet MS/TP
  • MP-Bus
Display type
Belimo Display App