2. Sensori/Skaitītāji
  3. Kanālu sensori (gaiss)

20DTS-1P3



Learn more
Back to product category
20DTS-1P3

20DTS-1P3

Frost monitor active, Switch, 0...10 V, 0...15°C, Capillary 2 m, Auto or manual reset, LED
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
A-22D-A12

A-22D-A12

Mounting flange for frost guard 20DTS-.., Plastic

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Frost
Output signal
  • Switch
  • 0...10 V
Measuring range temperature
  • 0...15°C [32...59°F]
  • Default setting: 5°C [41°F]
Output signal temperature switch note
Max. switching current 6(2) A @ AC 230 V / 6 A @ DC 24 V
Output signal active note
  • Temperature sensor: 0...10 V (≙ 0...15°C)
  • Valve control: 0...10 V (max. 1 mA)
Display type
LED