2. Sensori/Skaitītāji
  3. Siltumenerģijas skaitītāji (TEM)

22PEM-1UC



Learn more
Back to product category
22PEM-1UC

22PEM-1UC

Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 15, 1.5 m³/h
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
Archive
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
A-22PEM-A01

A-22PEM-A01

Insulation shell for thermal energy meter, DN 15...25
only for non-condensing applications

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A03

A-22PEM-A03

Security seal with wire, Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A06

A-22PEM-A06

T-piece, DN 15, M10x1 for external direct immersion temperature sensor T1

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-15A

EXT-EF-15A

MID accessory kit without fitting piece, DN 15

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-15B

EXT-EF-15B

MID accessory kit with fitting piece, DN 15

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-15E

EXT-EF-15E

MID accessory kit EV, DN 15, G 1/2"

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-15G

EXT-EF-15G

Open/close valve DN 15 Rp 1/2"

Add to Project List
Please contact your local Sales Representative for ordering.
ZREV15F

ZREV15F

Pipe connector for EPIV / Energy valve with external thread, DN 15, Rp 1/2", G 3/4"
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
Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

Add to Project List
Please contact your local Sales Representative for ordering.

Replacement sensor modules

R-22PEM-0UC

R-22PEM-0UC

Sensor module MID thermal energy meter DN 15

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email

Thermal energy meter activation

This video shows the activation of thermal energy meters via smartphone.

 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Flow qp
1.5
Communication
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V
Display type
LCD
Fluid
Water
Valve size
15 mm
Valve size
1/2 inch