Polski
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
  • PL EN
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
Empowering digital solutions,
shaping a smarter future

  1. Home

A fresh approach to Building IoT (BIoT)

Belimo Digital Ecosystem enhances damper actuators, control valves, sensors, and meters beyond analog control, enabling smarter air and water system management.

With Belimo Digital Ecosystem, you benefit from:

  • Intelligent and value-adding on-device software and applications
  • Seamless integration of device data into Building Automation Control Systems (BACS) via standard protocols
  • Streamlined and efficient workflows and consistent user experience for installation and configuration 
  • Synchronization of configuration and operational data with each device’s Digital Twin in Belimo Cloud
  • Analytics and insights for optimization
  • Connections to Building IoT platforms

Our goal is to deliver high-quality devices with the right digital connectivity and data transparency - optimizing building operations and reducing energy use in both new and retrofit projects.

Belimo Digital Twin

Belimo Digital Twin provides access to valuable product data, including historical records, commissioning reports, performance metrics, calibration data, and device setting backups - all while keeping devices simple and efficient.

It also acts as the interface between Belimo devices and external digital services like Analytics, Fault Detection and Diagnostics (FDD), Billing, Asset Management (CMMS), Predictive Maintenance, and more.

We have principles you can trust

Our credibility as a focused and committed field device supplier is key. We understand the importance of an open and seamless integration of our devices into the solutions of our customers and these principles are reflected throughout our products. Our customers own the data from their devices, and can freely analyse, use, and even delete that information as they wish. This is why we provide an open Client-API to any user or entity authorised by the customer.

Here are our Belimo Digital Ecosystem principles:

  • Belimo IoT-Principles (pdf - 51 KB)

Maximum integrability

Connectivity has always been a key feature of our products. Belimo offers the most comprehensive range of bus solutions in the HVAC industry.

  • Brochure – Bus solutions from Belimo (pdf - 2.54 MB)

MP-Bus

  • Introduction to MP-Bus Technology (pdf - 3.46 MB)
  • MP-Bus cooperation partner (pdf - 472 KB)
  • MP-Bus cable length calculator (zip - 694 KB)
  • View products

Modbus

  • View products

BACnet

  • View products

KNX

  • View products

Building IoT

  • View products
  • Building IoT Developer Space

Networking components

Designing an efficient HVAC system requires the creation of a network of thousands of different devices. Our products give you more than what you are used to:

Direct connection for damper actuators, valve actuators, sensors and meters.
In the event that a device is to be connected directly via a higher-level network, Belimo offers various actuators with an integrated interface. This enables direct connection to field buses commonly used for HVAC without additional hardware, which eliminates additional sources of error. System integrators can integrate Belimo bus actuators and sensors into the existing software environment.

Cost-efficient integration of sensors and switching contacts.
Up to two sensors (active, passive, switching contact) can be connected directly to an actuator. The signals are digitised in the actuator and made available on the bus. This minimises planning, installation, operation and maintenance costs.

Maximum flexibility in use.
In hybrid operation, the actuator is controlled via an analogue signal and can at the same time be integrated and monitored in the building automation system via the bus. Belimo actuators thus facilitate gradual modernisation of building automation. For the time being, the existing control system can be retained and additional transparency can be created in the building by integrating the bus. In addition, our
actuators offer the greatest level of connection flexibility, since the bus protocol (BACnet, Modbus or MP- Bus) can be adapted on site using Belimo tools.

Actuators with an IoT ecosystem.
Building IoT range are connected to the Belimo Cloud ecosystem and can therefore be monitored via the internet from anywhere via an easily accessible, secure interface – the Belimo Cloud Client API. If required, it can also be controlled via the cloud. This enables third-party providers to easily access data authorised by the customer and offer web services such as energy billing, energy optimisation, building analyses and remote maintenance. They also offer two inputs for sensors to transmit actual measured values for temperature, pressure, humidity and air quality to the ecosystem. This eliminates additional I/O connections and enables easy integration of sensor values into the ecosystem. 

Visit Building IoT Developer Space to learn more about Building IoT integration.

  • Read more

Unified app, seamless user experience

Belimo Assistant 2

Belimo Assistant 2 is the app companion for you that offers an all-in-one tool for managing the entire lifecycle of Belimo products. Designed with efficiency and ease of use in mind, this tool ensures you have everything you need at your fingertips.

  • Belimo Assistant 2

Highlights

Success StoryLoxone Campus

Loxone is a leader in intelligent building automation since 2009. In 2023, the company launched the Loxone Campus in Kollerschlag, Austria, which incorporates Belimo HVAC components for energy-
efficient operation and maximum comfort. The integration uses Belimo Tree and Air interfaces for seamless functionality. Visitors to the Campus can experience firsthand the innovative potential of modern building automation.

  • Read more

Success StorySkyBill

SkyBill develops and implements solutions to empower energy providers, utilities and building operators. SkyBill created an end-to-end Meter-To-Cash System with Belimo certified Thermal Energy Meter™. This system collects valuable data for users, provides direct integration to the BMS and is equipped to enable 3rd party IoT-based energy monitoring and billing.

AwardsBest Swiss App Award

Belimo Assistant 2 received the Best of Swiss Apps Silver Award 2024 in the "Innovation" category. The app ensures a customer-centered experience by offering a harmonized behavior across all devices. A workflow-based approach breaks down tasks into manageable steps to reduce errors, enhance productivity, and turn complexity into a smooth and efficient process.

  • Read more

Explore available resources

Building IoT Developer Space

Belimo offers a range of intelligent devices for HVAC systems with cloud connectivity. Device data can be read from anywhere via an easily accessible, secure interface – the Belimo Cloud Client API. Explore API documentation and open-source connectors for IoT platforms like NodeRED, Skyspark, and Niagara.

 

Start developing your ideas into Building IoT application.

  • Read more

Digital Ecosystem partner program

Digital Ecosystem partner program enables access to interface specifications, documentation, and additional resources for accredited MP partners, BACS partners, Building IoT partners, and Channel partners to create collaborative solutions that enhance customer value.

 

Join Digital Ecosystem partner program for more integrated digital solutions.

  • Read more

Digital Ecosystem partner list

Learn more about the growing network of innovative partners that leverage Belimo Digital Ecosystem to create customer with innovative solutions that optimize building performance.

 

Discover Digital Ecosystem partners.

  • Read more
  • Security and Privacy
  • Documents and Links
  • Contact Us
Security and Privacy

Security & privacy

Connectivity makes our HVAC systems smarter, but critical performance data needs to be safe and secure. That’s why Belimo Digital Ecosystem protects cloud data, ensures the device communication via secure connections and the proper management of user access rights.

Another key challenge of connectivity is data privacy – namely, who controls the data and who sees it. Belimo stores all system data in a secure repository in which only the authorised user has access to their data. This account also provides access to a user-friendly and customisable web application interface.

  • FAQ: Belimo Cloud Security & Privacy (pdf - 88 KB)
  • Privacy Policy
Documents and Links
  • Belimo IoT-Principles (pdf - 51 KB)
  • Belimo Cloud Manual (pdf - 3.18 MB)
  • Log in Belimo Cloud
Contact Us

Questions or Comments?

Contact us: digitalecosystem@belimo.ch

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland) – Sąd Rejonowy dla m. st. Warszawy XIII Wydział Gospodarczy KRS, nr KRS 0000023670 – Zarząd: Marcin Moczydłowski, Członek Zarządu: Anna Wilner-Modrzewska, Prokurent: Piotr Rojan – Kapitał akcyjny w wysokości 500.000,00 PLN wpłacony w całości.