Fire & Smoke Damper Actuators | Fire Safety Actuators | HVAC Safety
- Technology that Saves Lives
- Remote Testing
- RetroFIT+ Resources
Belimo manufactures actuators for smoke and fire dampers in ventilation and AC systems. Belimo fire and smoke actuators deliver trusted life safety performance in ventilation and AC systems, with a torque range of 18 in-lb to 180 in-lb when operating at 350F.
To ensure life safety, the fire and smoke actuators meet all codes for U.S. commercial buildings. They pass UL 555 & UL 555S at 350ºF and are tested for 30,000 open-closed cycles with approved dampers. Belimo fire and smoke damper actuators exceed UL’s requirement of 20,000 cycles at damper static load.
-
Fire and Smoke Damper Actuator Brochure (pdf - 2.83 MB)
Product Range
Free Online Learning of Life Safety Codes and Standards that Govern Fire Dampers
Although life safety codes govern the testing, repair, and replacement of actuated dampers, deferred maintenance is a chronic problem. Many defective life safety dampers remain in the system, inoperable, without knowledge of failures or dampers fastened open. As buildings age and systems degrade, more fires will occur. The number one failure point on old dampers is the actuator.
Take this free online training and learn:
- The codes and standards that govern damper actuators
- Common types of dampers
- Replacement processes, and additional information on retrofit solutions.
To access this course, you will need a free Belimo University account. This training takes approximately 30 minutes to complete. You will be able to test your knowledge throughout the training and take a quiz at the end.
FSKN Remote Testing Module
A Simple, Cost-Effective Solution for Periodic Life Safety Damper Testing
Belimo’s FSKN remote inspection module allows testing of actuated life safety dampers without the need for costly visual inspections. It meets testing requirements of NFPA 80 and NFPA 105 referenced by the International Building Code (IBC) and integrates seamlessly with Fire Control or Building Automation Systems using BACnet or Modbus communication protocols. Periodic tests can be run from a computer or smartphone, usually within a minute.
-
FSKN Application Guide (pdf - 1.31 MB)
Building Code Requirements
Belimo’s FSKN remote inspection module allows testing of actuated life safety dampers without the need for costly visual inspections and meets testing requirements of NFPA 80 and NFPA 105 referenced by the International Building Code (IBC). The module initiates damper cycling and verifies the damper position to ensure proper emergency operation. The FSKN connects to Fire Alarm panels or Building Automation Systems using BACnet or Modbus communication protocols. The FSKN opens its normally closed relay contact upon the command to test. The damper springs close. The position indication switches verify correct open and closed positions. The FSKN then recloses its contact, and a Pass or Fail message is available for the BACnet controller to read. The smoke detector and/or high-temperature limit are always in the circuit and are never bypassed.
Product Range
Easily Convert Your Old Damper to Use a Belimo F&S Actuator
Find instructions to convert your old or broken life safety damper’s actuator to a new Belimo Fire and Smoke Actuator. Conversions for AirBalance, Greenheck, Honeywell, Nailor, Pneumatic, Pottorf, Prefco, Ruskin, Safe Air and Dowco, Mulitproducts, Siebe / Barber Coleman, Siemens and others.
-
Belimo Fire and Smoke Retrofit Instructions Guide (pdf - 45.32 MB)
Belimo RetroFIT+ App
The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves, and sensors from Belimo and a number of other equipment sources.
Whether it be for ventilation or water applications, for modernization or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.
The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.
Understanding Life Safety Actuators
More Fire & Smoke Resources
Webinars & Videos
Videos that educate on the benefits and features of Belimo damper actuators and how they improve system performance.
Materials
A central location to access product documentation for use in your business needs.
-
Fire & Smoke Competitive Replacement Data & X Reference Rev 9 (pdf - 2.8 MB)
-
Fire and Smoke Retrofit (pdf - 339 KB)
-
FSKN Flyer (pdf - 869 KB)
-
Fire & Smoke Series Guide Specifications (docx - 106 KB)
-
Fire and Smoke accessories Technical Documentation (pdf - 10.23 MB)
-
Basic Training of F&S Damper Actuator Replacement (pdf - 759 KB)
-
“Provided courtesy of AMCA International, all rights reserved, www.amca.org”.
-
AMCA Damper Maintenance Manual (pdf - 139 KB)
Training
Belimo University offers a free online comprehensive training on room sensors along with other programs. Training is available online or onsite.