Specifications
- Voltage AC/DC
- AC/DC 24 V
- Measured Values
- Refrigerant selectable
- Output Signal
- CAN bus
- Measuring Range Temperature
- -4...104°F [-20...40°C]
- Measuring Range Gas
- 0...2000 ppm
- Communication
- CAN bus
- Display Type
- LCD
Gas monitor, *R134A (Default), R11, R22, R23, R32, R125, R404A, R407A, R407C, R407F, R410A, R448A, R452A, R455A, R507, R513A, R1233zd, R1234yf, R1234ze, 0...2000 ppm, CAN bus
Design Data : Design Data
External horn and strobe alarm, Blue, AC/DC 24 V, Strobe candela: 15 cd, 6x strobe patterns, horn volume: 108 dB potentiometer adjustable, 32x tones