Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  3. Butterfly Valves

F6125HDU+GRX24-3



Learn More
Back to product category
F6125HDU+GRX24-3

F6125HDU+GRX24-3

Butterfly Valve (BFV), DN 5" [125], 2-way, ANSI Class Consistent with 125, Cv 1022 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted

List Price
$1,828.00
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
$1,828.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
Consistent with 125
Pattern
2-way
Cv
1022 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
5" [125]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
4 W
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
6 VA
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
P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: $170.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List Price: $255.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved