Training
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
    • Term and Conditions
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • Term and Conditions
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
B210+TR24-3/300 US



Learn More
Back to product category
B210+TR24-3/300 US

B210+TR24-3/300 US

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 1.2 
Valve Actuator, Non fail-safe, AC 24 V, On/Off, Plenum cable 18 AWG, 3 m
Actuator fitted

List Price
$472.00
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
$472.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
1.2 
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
AC 24 V
Power Consumption (Running)
1.0 W
Power Consumption For Wire Sizing
1 VA
Control Type
Floating/3-point
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved