- Configured Total
- $908.00
B232+ARX120-3
Characterized Control Valve (CCV), DN 1 1/4" [32], 2-way, Cv 37
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
- List Price
- $908.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data: Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Cv
- 37
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 400 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 1.25" [32]
Actuator specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 3 W
- Power Consumption (Holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 7 VA
- Control Type
- Floating/3-point
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories