Training
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
    • Term and Conditions
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • Term and Conditions
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
B252+ARQX24-1



Learn More
Back to product category
B252+ARQX24-1

B252+ARQX24-1

Characterized Control Valve (CCV), DN 2" [50], 2-way, Cv 85 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off
Actuator fitted

List Price
$2,267.00
*Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design Data: Design Data

Bookmark this page
Share
  • Options
  • Details
  • Downloads
Options
Configured Total
$2,267.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
85 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
15 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
26 VA
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved