- Configured Total
- $2,953.00
B265+AFRX24-S
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, Cv 210
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 2x SPDT
Actuator fitted
- List Price
- $2,953.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data: Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Cv
- 210
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 400 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 2.5" [65]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 5 W
- Power Consumption (Holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- On/Off
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories