Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
B316+TFRB24-SR



Learn More
Back to product category
B316+TFRB24-SR

B316+TFRB24-SR

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 16 
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted

List Price
$997.00
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
$997.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
16 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Control Type
DC 2...10 V
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved