Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
B331



Learn More
Back to product category
B331

B331

Characterized Control Valve (CCV), DN 1 1/4" [32], 3-way, Cv 25 

List Price
$638.00
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
25 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.25" [32]
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved