- Configured Total
- $1,862.00
EFX120
Configurable
Damper Actuator, 270 in-lb [30 Nm], Spring return, AC 100...240 V, On/Off
- List Price
- $1,862.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 9.5 W
- Power Consumption (Holding)
- 4.5 W
- Power Consumption For Wire Sizing
- 21 VA
- Torque
- 270 in-lb [30 Nm]
- Control Type
- On/Off
- Direction Of Motion Motor
- selectable by ccw/cw mounting
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Manual Override
- 5 mm hex crank (3/16" Allen), supplied
- Angle of Rotation
- 95°
- Running Time (Motor)
- 75 s / 90°
- Running Time (Fail-safe)
- <20 s
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]
Downloads
Accessories
Mechanical accessory
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
List Price: $119.00
Your Price: ...
K9-2
Shaft clamp reversible, clamping range ø1/2...1" [12...26.7 mm]
List Price: $93.00
Your Price: ...
KH10
Damper crank arm Slot width 8.2 mm, clamping range ø1/2...1" [14...25 mm]
List Price: $97.00
Your Price: ...
ZG-EFB
Mounting kit for linkage operation for flat and side installation
List Price: $211.00
Your Price: ...
Electrical accessory
Tools
PS-100
Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller
List Price: $2,797.00
Your Price: ...