3. Ball Valves

B2200VB-077+AFB24-X1



Learn More
Back to product category
B2200VB-077+AFB24-X1

B2200VB-077+AFB24-X1

Ball Valve (VB), DN 2" [50], 2-way, ANSI Class 300, Cv 77 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted

List Price
$6,409.00
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
$6,409.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
300
Pattern
2-way
Cv
77 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 300
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
On/Off