Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
B250+AFRXUP-S N4



Learn More
Back to product category
B250+AFRXUP-S N4

B250+AFRXUP-S N4

Characterized Control Valve (CCV), DN 2" [50], 2-way, Cv 57 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT, NEMA 4X
Actuator fitted

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.

List Price
$2,882.00
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
$2,882.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
57 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Auxiliary Switches
2x SPDT
Control Type
On/Off
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV

List Price: $436.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved