B315+TFRB24-3



Learn More
Back to product category
B315+TFRB24-3

B315+TFRB24-3

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 10 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, Floating point
Actuator fitted

List Price
$980.00
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
$980.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
10 
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
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA