B325-740-700+NRB24-SR



Learn More
Back to product category
B325-740-700+NRB24-SR

B325-740-700+NRB24-SR

Characterized Control Valve (6-way CCV), DN 1" [25], 6-way, Seq 1 Cv 7.4, Seq 2 Cv 7
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted

List Price
$1,792.00
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
$1,792.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
6-way
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
232 psi
Flow characteristic {Tools}
Linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
0.4 W
Power Consumption For Wire Sizing
5 VA
Control Type
DC 2...10 V
Protection category
IP54
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
ZR-004

ZR-004

Fixing bracket for 6-way valve DN 15/20

List Price: $55.00
Your Price: ...
Add to Project List

Electrical accessory

P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: $170.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on