3. Ball Valves

B2050VS-02+LMX24-MFT-X1



Learn More
Back to product category
B2050VS-02+LMX24-MFT-X1

B2050VS-02+LMX24-MFT-X1

Ball Valve (VS), DN 1/2" [15], 2-way, Cv 2 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
$1,736.00
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
$1,736.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
2 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
600 psig WOG
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.2 W
Power Consumption For Wire Sizing
5 VA
Control Type
MFT/Programmable
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
ZS-T

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).

List Price: $45.00
Your Price: ...
Add to Project List

Electrical accessory

P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: $280.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: $170.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on