Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
B207+TR24-3 US



Learn More
Back to product category
B207+TR24-3 US

B207+TR24-3 US

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 0.3 
Valve Actuator, Non fail-safe, AC 24 V, On/Off, Floating point
Actuator fitted

List Price
$424.00
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
$424.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
0.3 
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
AC 24 V
Power Consumption (Running)
1 W
Power Consumption For Wire Sizing
1 VA
Control Type
Floating/3-point
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved