B210+TFRB24-3-S



Learn More
Back to product category
B210+TFRB24-3-S

B210+TFRB24-3-S

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 1.2 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, Floating point, 1x SPDT
Actuator fitted

List Price
$889.00
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
$889.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
1.2 
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
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Auxiliary Switches
1x SPDT