- Configured Total
- $853.00
B2100PW-Q+LRX24-3
Potable water valve, 2-way, DN 25, Internal thread, ps, Fluid temperature -4...212°F [-20...100°C]
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
- List Price
- $853.00
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
- 0.2 W
- Power Consumption For Wire Sizing
- 2 VA
- Control Type
- Floating/3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Pattern
- 2-way
- Cv
- 81
- Potable water certificate
-
- NSF/ANSI 61
- NSF/ANSI 372
- Fluid
- Potable water
- Fluid temperature
- -4...212°F [-20...100°C]
- Body Pressure Rating
- 600 psi CWP
- End Fitting
- Internal thread
- Valve Size
- 1" [25]
Downloads
Accessories