Training
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
    • Term and Conditions
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Training
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
    • Term and Conditions
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
B212+TFRB120-S



Learn More
Back to product category
B212+TFRB120-S

B212+TFRB120-S

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 3 
Configurable
Valve Actuator, Spring return, AC 100...240 V, On/Off, 1x SPDT
Actuator fitted

List Price
$852.00
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
$852.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
3 
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
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Auxiliary Switches
1x SPDT
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
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved