- Configured Total
- $1,250.00
B214+NRX24-SR-T N4
Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 7.4
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, Terminals
Actuator fitted
Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
- List Price
- $1,250.00
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
- 7.4
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 600 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 3.5 W
- Power Consumption (Holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 5 VA
- Control Type
- DC 2...10 V
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories