3. Ball Valves

B2150VB-055+NFX24-MFT-X1



Learn More
Back to product category
B2150VB-055+NFX24-MFT-X1

B2150VB-055+NFX24-MFT-X1

Ball Valve (VB), DN 1 1/2" [40], 2-way, ANSI Class 300, Cv 55 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
$6,286.00
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
$6,286.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
300
Pattern
2-way
Cv
55 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 300
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.5" [40]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
6.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
9 VA
Control Type
MFT/Programmable