B215HT455+TFRB24-SR-S



Learn More
Back to product category
B215HT455+TFRB24-SR-S

B215HT455+TFRB24-SR-S

Characterized Control Valve (HTCCV), DN 1/2" [15], 2-way, Cv 4.55 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 1x SPDT, Modulating
Actuator fitted

List Price
$1,233.00
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
$1,233.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
4.55 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Auxiliary Switches
1x SPDT
Control Type
DC 2...10 V