- Configured Total
- $1,043.00
B217+TFRX24-SR-S
Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 4.7
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 1x SPDT, Modulating
Actuator fitted
- List Price
- $1,043.00
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
- 4.7
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 600 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 0.75" [20]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2 W
- Power Consumption (Holding)
- 1 W
- Power Consumption For Wire Sizing
- 4 VA
- Auxiliary Switches
- 1x SPDT
- Control Type
- DC 2...10 V
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads