- Configured Total
- $6,409.00
B2200VB-077+AFB24-X1
Ball Valve (VB), DN 2" [50], 2-way, ANSI Class 300, Cv 77
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
- List Price
- $6,409.00
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
- ANSI Class
- 300
- Pattern
- 2-way
- Cv
- 77
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 300
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 2" [50]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 5.5 W
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Control Type
- On/Off
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads