B232+ARX24-3-S



Learn More
Back to product category
B232+ARX24-3-S

B232+ARX24-3-S

Characterized Control Valve (CCV), DN 1 1/4" [32], 2-way, Cv 37 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, 1x SPDT
Actuator fitted

List Price
$1,035.00
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
$1,035.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
37 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.25" [32]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5.5 VA
Auxiliary Switches
1x SPDT
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)

List Price: $436.00