B262+AFRX24-MFT-S



Learn More
Back to product category
B262+AFRX24-MFT-S

B262+AFRX24-MFT-S

Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, Cv 75 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted

List Price
$2,767.00
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
$2,767.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
75 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2.5" [65]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
7.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
10 VA
Auxiliary Switches
2x SPDT
Control Type
MFT/Programmable
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: $436.00
Your Price: ...
Add to Project List

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: $211.00
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: $1,864.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: $1,864.00