B317+TFRX24-3-S



Learn More
Back to product category
B317+TFRX24-3-S

B317+TFRX24-3-S

Characterized Control Valve (CCV), DN 3/4" [20], 3-way, Cv 4.7 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, Floating point, 1x SPDT
Actuator fitted

List Price
$1,164.00
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
$1,164.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
4.7 
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
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Auxiliary Switches
1x SPDT