- Configured Total
- $1,632.00
B320-490-400+LRX24-MFT
Characterized Control Valve (6-way CCV), DN 3/4" [20], 6-way, Seq 1 Cv 4.9, Seq 2 Cv 4
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
- List Price
- $1,632.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- Pattern
- 6-way
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 232 psi
- Flow characteristic {Tools}
- Linear
- End Fitting
- Internal thread
- Trim
- Chrome plated brass
- Valve Size
- 0.75" [20]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 1.2 W
- Power Consumption For Wire Sizing
- 5 VA
- Control Type
- MFT/Programmable
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories
Mechanical accessory
Electrical accessory
Tools
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection
List Price: $211.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,383.00
Your Price: ...