B322+LF24-SR-S US



Learn More
Back to product category
B322+LF24-SR-S US

B322+LF24-SR-S US

Characterized Control Valve (CCV), DN 1" [25], 3-way, Cv 7.4 
Valve Actuator, Fail-Safe, AC/DC 24 V, 2...10 V, 1x SPDT, MFT/programmable
Actuator fitted

List Price
$1,427.00
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
$1,427.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
7.4 
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
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
0.8 W
Power Consumption For Wire Sizing
3.5 VA
Auxiliary Switches
1x SPDT
Connection Supply Control
Cable 3 ft. [1 m], 4x 0.75 mm²
Control Type
DC 2...10 V
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
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: $535.00
Your Price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List Price: $97.00