- Configured Total
- $977.00
B322+LRX24-3-S
Characterized Control Valve (CCV), DN 1" [25], 3-way, Cv 7.4
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, 1x SPDT
Actuator fitted
- List Price
- $977.00
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
- 3-way
- Cv
- 7.4
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 600 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 1" [25]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1.5 W
- Power Consumption (Holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 2.5 VA
- Auxiliary Switches
- 1x SPDT
- Control Type
- Floating/3-point
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories