- Configured Total
- $1,787.00
B330+AFRX24-MFT-S
Characterized Control Valve (CCV), DN 1 1/4" [32], 3-way, Cv 19
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
- List Price
- $1,787.00
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
- 3-way
- Cv
- 19
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 400 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 1.25" [32]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 7.5 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 10 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- MFT/Programmable
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
List Price: $211.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,383.00
Your Price: ...