- Configured Total
- $1,479.00
B338+ARX24-SR-T
Characterized Control Valve (CCV), DN 1 1/2" [40], 3-way, Cv 19
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Terminals, Modulating
Actuator fitted
- List Price
- $1,479.00
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
- 3-way
- Cv
- 19
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 400 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 1.5" [40]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 0.4 W
- Power Consumption For Wire Sizing
- 5 VA
- Control Type
- DC 2...10 V
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
Downloads
Accessories