B339+ARX24-SR-T



Learn More
Back to product category
B339+ARX24-SR-T

B339+ARX24-SR-T

Characterized Control Valve (CCV), DN 1 1/2" [40], 3-way, Cv 29 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Terminals, Modulating
Actuator fitted

List Price
$1,489.00
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
$1,489.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
29 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.5" [40]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.4 W
Power Consumption For Wire Sizing
5 VA
Control Type
DC 2...10 V
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)

List Price: $436.00