B6500S-290+GRX120-3



Learn More
Back to product category
B6500S-290+GRX120-3

B6500S-290+GRX120-3

Characterized Control Valve (CCV), DN 5" [125], 2-way, ANSI Class 125, Cv 290 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted

List Price
$6,270.00
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
$6,270.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
2-way
Cv
290 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 125, standard class B
Flow characteristic {Tools}
Equal percentage
End Fitting
Flange
Trim
Stainless steel
Valve Size
5" [125]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
4 W
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
7 VA